/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    58°C Fixed Temperature Thermal Detector

    Fixed Temperature Thermal Detectors are heat sensors which has fixed temperature of 58 °C and it comes with Rate of Rise indication Isolator. It is Type A1R and Requires B501AP as base.

    Overview

    The Detectors’ linear response allows these sensors to be used to signal temperatures over the range of 58°C. Fixed Temperature Thermal Detectors are heat sensors which has fixed temperature of 58 °C and it comes with Rate of Rise indication Isolator. It is Type A1R and Requires B501AP as base. The Fixed Temperature Thermal Detectors uses the same thermistor and microprocessor technology to provide an alarm when the rate of rise in temperature exceeds 10°C/minute (typical) or if the temperature exceeds a threshold of 58°C (Response Class A1R). The revolutionary Series 200 Advanced range delivers a totally new detector platform that incorporates the new digital Series 200 Advanced Protocol. The new Protocol delivers more devices on the loop and gives greater control, configurability and device management whilst enabling the overall system to be optimised to the location and use of the building with far greater flexibility than ever before.

    Features & Benefits:
    • 58°C fixed temperature and rate of rise heat detectors
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • New Base design to compliment the detector
    Certifications:
    • CE
    • VdS
    • LPCB
    • 199ac/01
    • Class A1S EN 54-5