/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    TC808 Series Thermal Detector

    Discontinued

    TC808 Series Thermal Detectors use a state-of-the-art single thermistor sensing circuit and have been designed for inclusion in the fire alarm circuit for early fire detection.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    TC808 Series Thermal Detectors use a state-of-the-art single thermistor sensing circuit and have been designed for inclusion in the fire alarm circuit for early fire detection. These sensors are designed for open area protection and must only be connected to control panels that use a compatible proprietary analogue addressable communication protocol for monitoring and control. Two LEDs on each sensor light to provide a local 360° visible sensor indication. The LEDs can be latched on by code command from the control panel for an alarm indication. The LEDs can also be unlatched to the normal condition by code command. Remote LED indicator capability is available as an optional accessory wired to the standard base terminals.

    Features & Benefits:
    • Two LEDs on each sensor light to provide a local 360° visible sensor indication
    • Remote LED indicator capability is available wired to the standard base terminals
    • Easy and quick installation
    Certifications:
    • For TC808E1002M01
    • prEN54 Part 5 Class A1S
    • For TC808ES1028 / TC808EIS1028
    • EN54-5: 2000 Class A1R
    • EN54-17: 2005 for REI
    • For TC808ES1002 / TC808EIS1002
    • EN54-5: 2000 Class A1S
    • EN54-17: 2005 for EI
    • For TC808ES1051 / TC808EIS1051
    • EN54-5: 2000 BS Class
    • EN54-17: 2005 for HTEI