Humidity Sensors
C7600 Humidity Sensor for Economizer
C7600 humidity sensors designed for economizers sense relative humidity in air and are used with controllers that can process a 4 to 20 mA signal.
C7600 humidity sensors designed for economizers sense relative humidity in air and are used with controllers that can process a 4 to 20 mA signal.
Features & Benefits:- Provide humidity sensing through a long-lasting thick-film capacitive polyimide sensing element that is both accurate and stable over time
- Remains operational after exposure to all outdoor air humidity extremes
- 5% RH accuracy from 30% to 70% RH
- Sensor enclosed in rugged glass-fiber reinforced plastic case
- Compact size and lightweight construction for easy mounting in duct or on wall
- Cover vents allow airflow to humidity sensing element inside
- 4 to 20 mA output to relative air humidity
- Can be used indoors or outdoors
- UL Component Recognized
Others
- Product Type
- Sensor Degrees Celsius
- Brand
- Honeywell BMS NA
Others
- Product Type
- Sensor Degrees Celsius
- Brand
- Honeywell BMS NA
- Product Type : Sensor Degrees Celsius
- Brand : Honeywell BMS NA
Installation Instructions
Please Sign In to view part numbers available for purchase based on your account