/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Deluxe Duct & Outdoor Humidity Sensor

    Discontinued

    HO series Deluxe Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HO Series Deluxe Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field. Temperature sensing options are also available. The duct mounted HD is encased in a die cast metal housing for extra strength. The outdoor HO housing is completely weather proof the most rugged sensor available.

    Features & Benefits:
    • Sensor element - thin-film capacitive sensor element recovers from 100% saturation
    • Accuracy - fully interchangeable element to 2% accuracy no calibration
    • Field replaceable - replace element in the field maintain accuracy and minimize downtime
    • Easy servicing - duct sensor element can be serviced without disturbing conduit
    • Potted circuitry - prevents costly condensate shorts
    • Flexibility - polarity insensitive
    • Digitally profiled thin-film capacitive (32-bit mathematics) US Patent
    Certifications:
    • CE Certified
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Detector Type
      • Relative Humidity

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Detector Type
      • Relative Humidity
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Wall inch
    • Detector Type : Relative Humidity