/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    HEW RH Sensor

    Discontinued

    Room Humidity Sensors are used to monitor humidity and temperature within a single device.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HEW Standard Series wall mount humidity transmitters offer high performance in an easy to install housing at an affordable price. The thin-film capacitive sensor element provides high accuracy and performance, great long-term stability, and full recovery from saturation. Temperature sensing options are also available. The wall housing was created using sophisticated thermal analysis techniques for optimum airflow. It is ideal for schools and other applications requiring exceptional durability and a discrete appearance. All Standard models come with a standard one-year warranty.

    Features & Benefits:
    • Monitor humidity and temperature with a single device...reduces installation costs
    • Semiconductor temperature transmitter, or popular thermistor/RTD sensors available
    • Housing is low-profile...perfect for schools and museums
    Certifications:
    • UL Listed
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Duct inch
    • Detector Type
      • Duct
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Duct inch
    • Detector Type
      • Duct
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : Alerton
    • Number of Wiring Terminals : 2
    • Mounting Type : Duct inch
    • Detector Type : Duct
    • Product Type : Sensor Degrees Celsius