/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Humidity sensor

    Discontinued

    The Phoenix Controls Humidity Sensors utilizes a capacitive sensing element to deliver a proportional analog output.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Phoenix Controls Humidity Sensors utilizes a capacitive sensing element to deliver a proportional analog output. Depending on model, the analog outputs are a humidity sensor output, a 10 KΩ type 2 thermistor sensor, 0-20 KΩ temperature set point, and an override contact. All units come standard with a 3.5 mm (1/8"), easy access communication jack providing direct network access.

    Features & Benefits:
    • UL-94-V0 rated enclosure
    • Teflon-insulated wires ensure resistance to moisture, corrosive elements, and abrasion
    • A three-position test and balance (T&B) switch in all room sensors allows for overrides into full heating or cooling modes, as well as for normal operation
    • 3.5 mm communications jack is standard for all room models.
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Brand
      • Phoenix Controls
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Brand
      • Phoenix Controls
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Phoenix Controls
    • Product Type : Sensor Degrees Celsius