/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Loop Power LCD Wall Display

    The A/LCD-R-4-20MA is a 3.5 digital LCD display module that consumes low power, provides high accuracy. The LCD display module is available in a wall mount enclosure and is a great solution for remote monitoring of any 4-20 mA loop powered device.

    Overview

    The A/LCD-R-4-20MA is a 3.5 digital LCD display module that consumes low power, provides high accuracy. The LCD display module is available in an attractive wall mount enclosure and is a great solution for remote monitoring of any 4-20 mA loop powered device.

    The LCD display are designed to be mounted over a single gang junction box or hole in the wall using drywall anchors. The A/LCD-R-4-20MA can be used with any 4 to 20 mA loop powered transmitter such as Temperature, Relative Humidity, Current, and Gage Pressure transmitter. The display can be calibrated for any range between -1999 and 1999 and has factory set descriptors which include C, F, and a decimal point. Screw terminal blocks are available for making all connections to the building management system.

    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 1.5 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius
    • Brand
      • Alerton
    • Type of Terminals
      • Screw
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch

    Others

    • Minimum Operating Ambient Temperature
      • 1.5 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 131 degree Fahrenheit
      • 55 degree Celsius
    • Brand
      • Alerton
    • Type of Terminals
      • Screw
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Minimum Operating Ambient Temperature : 1.5 degree Celsius|35 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 131 degree Fahrenheit|55 degree Celsius
    • Brand : Alerton
    • Type of Terminals : Screw
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Wall inch