/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    RH Room Thermistor

    The Relative Humidity with Thermistor Room Series ustilizes a capacitive sensing element to deliver proportional analog output along with DIP switches which allow the user to select the desired output signal.

    Overview

    The Relative Humidity with Thermistor Room Series ustilizes a capacitive sensing element to deliver proportional analog output along with DIP switches which allow the user to select the desired output signal that can be powered by AC or DC power sources. The Single point ¬field calibration can be performed by using the increment and decrement calibration DIP switches. These enhancements provide increased flexibility and outstanding long-term reliability without the need to replace the sensors in the fi¬eld. There are two enclosure options in this series that should satisfy most commercial decors. Both enclosures feature four-way airflow to minimize self-heating. The RH Room Thermistor has many applications such as humidi-cation, dehumidi¬cation, monitoring indoor space humidity, clean rooms, hospitals, process control, laboratories, museums, schools, office buildings, data centers.

    Features & Benefits:
    • Utilizes a thermoset polymer capacitive sensing element
    • Onboard DIP switches
    • Single point ¬eld calibration can be performed
    • Increased flexibility
    • Outstanding long-term reliability
    • Four-way airflow
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Detector Type
      • Room Temperature

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Detector Type
      • Room Temperature
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Detector Type : Room Temperature