/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    S541 RT4 RF Remote Humidity Sensor

    RT4 RF Remote Humidity Sensors are a part of Integrated Room Automation System's S541 family of Remote Sensor Modules. These RF remote humidity sensors serves the purpose of monitoring guestroom temperatures and humidity.

    Overview

    RT4 RF Remote Humidity Sensors are a part of INNCOM’S Integrated Room Automation System S541 family of Remote Sensor Modules. These RF remote humidity sensors serves the purpose of monitoring guestroom temperatures and humidity where the thermostat must be located close to the heat/cool source. They are equipped with a 2.4Ghz radio for wireless RF communications and is battery operated. The S541 family RT4 Remote Humidity Sensors operates in three modes: sleep, to conserve battery life when there are no events to report; operation, to transmit switch status, temperature, or humidity; and bind, when commissioning the product into the INNCOM RF IRAS.

    Features & Benefits:
    • Small, wall mountable design
    • 2.4Ghz 0dB RF transceiver
    • Deep mesh networking
    • On-board humidity sensing
    Certifications:
    • IEEE 802.15.4
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 40 degree Celsius
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Mounting Type
      • Wall inch
    • Product Type
      • Sensor Degrees Celsius
    • Brand
      • Honeywell Hospitality

    Others

    • Maximum Operating Ambient Temperature
      • 40 degree Celsius
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Mounting Type
      • Wall inch
    • Product Type
      • Sensor Degrees Celsius
    • Brand
      • Honeywell Hospitality
    • Maximum Operating Ambient Temperature : 40 degree Celsius
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Mounting Type : Wall inch
    • Product Type : Sensor Degrees Celsius
    • Brand : Honeywell Hospitality
    Product Number
    Part Number
    Description
    Add to list
    201-913-RFHWH.P
    Remote Humidity Sensor, S541, RF, Programmed, White