/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Series 2000 Humidity/Temperature Transducer

    Series 2000 humidity and temperature transducers are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 thermostat, H775 remote humidity controller, and W7760 direct digital controllers.

    Overview

    Series 2000 humidity and temperature transducers are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 thermostat, H775 remote humidity controller, and W7760 direct digital controllers. The ceramic technology feature is not affected by condensation and provides excellent long-term stability.

    Features & Benefits:
    • Ceramic technology feature overcomes the limitations of other resistance based humidity sensors that use water soluble polymer coatings.
    • Ceramic technology allows sensors to recover fully from condensation, fog, and high humidity
    • Highly accurate, repeatable, stable output with negligible hysteresis
    • Temperature compensated output
    • Zero and span trimmers, and increment/decrement recalibration feature
    • All units have selectable 4 to 20 mA, 0 to 10V DC, or 0 to 5V DC output
    • NIST traceable 2%, 3%, and 5% calibration, every sensor calibrated at 3 different points
    Specifications

    Others

    • Brand
      • Honeywell BMS NA
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Brand
      • Honeywell BMS NA
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Honeywell BMS NA
    • Product Type : Sensor Degrees Celsius
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    application/pdf 390.21 KB
    5/10/2023
    390.21 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 638.39 KB
    5/8/2023
    638.39 KB
    Installation Instructions for H7625A2, H7635A2, H7626A2, H7636A2 Series 2000 Humidity-Temperature Sensors (English)
    application/pdf 505.57 KB
    5/8/2023
    505.57 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Product Data
    application/pdf 414.08 KB
    5/14/2023
    414.08 KB
    Name
    Description
    File Size
    Date
    Size
    Product Data
    application/pdf 414.08 KB
    5/14/2023
    414.08 KB
    Installation Instructions
    application/pdf 638.39 KB
    5/8/2023
    638.39 KB
    Specification Data
    application/pdf 390.21 KB
    5/10/2023
    390.21 KB
    Installation Instructions for H7625A2, H7635A2, H7626A2, H7636A2 Series 2000 Humidity-Temperature Sensors (English)
    application/pdf 505.57 KB
    5/8/2023
    505.57 KB
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    390.21 KB
    5/10/2023
    Installation Instructions
    638.39 KB
    5/8/2023
    Installation Instructions for H7625A2, H7635A2, H7626A2, H7636A2 Series 2000 Humidity-Temperature Sensors (English)
    505.57 KB
    5/8/2023
    Product Data
    414.08 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list