/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Wall Mount Humidity Sensor

    Discontinued

    Wall Mount Humidity Sensors are used for monitoring and controlling a building. The Humidity sensors are for use with T7350 thermostats.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Wall Mount Humidity Sensors are used for monitoring and controlling a building. The Humidity sensors are for use with T7350 thermostats. Solid State Humidity Sensors senses the relative humidity level of an area and is used with any controller capable of processing a 0-10 Vdc or 2-10 Vdc signal. The humidity sensors provides a dc voltage output in direct proportion to the change in relative humidity.

    Features & Benefits:
    • Long-lasting solid state sensing element is accurate and stable over time
    • Enclosed in rugged, wall-mounted plastic case
    • Vents on top and sides of cover allow air flow to humidity sensing element.
    • Compact size and lightweight construction provide easy mounting
    Specifications

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Brand : Honeywell Multisite
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Wall inch