/content/hbtbt/ae/en/search-results.html

    Light Sensors

    LLO Outside Light Level Sensor

    LLO Outside Light Level Sensors are accurate lux calibrated light level sensors which can be used for monitoring and control applications. The enclosure is IP65 rated complete with M20 cable gland making it ideal for external use.

    Overview
    Honeywell's LLO Outside Light Level Sensors (LSS) are accurate lux calibrated light level sensors which can be used for monitoring and control applications. The enclosure is IP65 rated complete with M20 cable gland making it ideal for external use. The signal output is 4 to 20 mA loop powered and the lux range is selectable at installation from the following: 0 to 1000, 0 to 2000, 0 to 4000, 0 to 8000, or 0 to 20000 lux.Features & Benefits:
    • Multi-range
    • Site selectable
    • 4 to 20mA output
    • IP65 housing
    • Ideal for outside light level measurement
    Certifications:
    • IP65 Housing
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend