/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    DUAL TEC® DT900 Series Commercial Motion Detector

    DUAL TEC® DT900 Series commercial motion detectors incorporate safe-guards that prevent tampering from professional intruders.

    Overview

    The use of two technologies ” microwave and PIR ” and features like anti-masking, vandal-resistant housing, large coverage patterns, and three microcontroller-based sensitivity modes, make the powerful DUAL TEC® DT900 commercial motion detectors ideal for the harshest commercial and industrial environments. DUAL TEC DT900 commercial motion detectors incorporate safe-guards that prevent tampering from professional intruders. Advanced sabotage prevention uses anti-masking technology to detect when someone is attempting to mask the sensor. The look-down lens is able to see when an intruder is trying to disable the sensor from below. Three tamper switches protect the sensor from criminals looking to damage the sensor.

    Features & Benefits:
    • Patented INFORMER® function, designed primarily as a diagnostic tool, monitors for sensor blockage and can help identify a sabotage situation
    • Microcontroller converts all incoming microwave and PIR signals from analog-to-digital format
    • INFORMER function checks each technology continuously while the microcontroller conducts a self-test of the sensor's functions at regular intervals, and reports any trouble using the on-board trouble relay
    • True temperature compensation continually optimizes the performance of the PIR to account for changes in room temperature
    • Environmental noise compensation keeps common environmental disturbances such as fluorescent lights from causing the microwave to false alarm
    • Sensor sensitivity can be set to high for fastest capture, to normal, or to low for maximum false alarm immunity in harsh environments
    • Two to four steps within field-of-view, depending on sensitivity setting selected
    • Bug guard provides zero clearance, protecting the pyro chamber from insects that can cause false alarms
    • Utilizes custom designed mirror optics to provide effective capture at long range
    • LEDs will display codes to indicate an anti-masking condition, INFORMER condition, trouble condition, and recallable codes to indicate INFORMER results and whether or not there was a self-test failure
    Others
    Name
    Description
    File Size
    Date
    Size
    Sensore Di Movimento Dual Tec-Data Sheet
    application/pdf 188.35 KB
    5/1/2011
    188.35 KB
    Sensori Serie Dt900-Data Sheet
    application/pdf 666.32 KB
    1/1/2007
    666.32 KB
    doc_dt9xx
    application/pdf 147.35 KB
    5/14/2023
    147.35 KB
    Certificado EN50131-2-4:2008 Grado de Seguridad 3
    application/pdf 1.68 MB
    10/3/2024
    1.68 MB
    Honeywell_Sensors_GOST_R_2013_B03223
    application/pdf 1.81 MB
    10/3/2024
    1.81 MB
    dt-900f
    application/pdf 236.21 KB
    10/3/2024
    236.21 KB
    Reference Guides
    Name
    Description
    File Size
    Date
    Size
    Dual tec, family, chart
    application/pdf 53.98 KB
    10/3/2024
    53.98 KB
    Poster de la gama de sensors
    application/pdf 446.72 KB
    10/3/2024
    446.72 KB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Poster Gama completa de sensores de movimiento cableados
    application/pdf 876.76 KB
    10/3/2024
    876.76 KB
    Full range of wired motion sensor Poster
    application/pdf 766.33 KB
    10/3/2024
    766.33 KB
    What Came First DT Series Sensors
    application/pdf 49.52 KB
    10/3/2024
    49.52 KB
    Full range of wired motion sensor Poster
    application/pdf 765.91 KB
    10/3/2024
    765.91 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
    application/pdf 358.45 KB
    10/3/2024
    358.45 KB
    Catalogue Intrusion 2009
    application/pdf 2.45 MB
    10/3/2024
    2.45 MB
    DT900 Series Sensors
    application/pdf 301.25 KB
    10/3/2024
    301.25 KB
    Full range of wired motion sensors - Poster
    application/pdf 768 KB
    10/3/2024
    768 KB
    Full range of wired motion sensors - Poster
    application/pdf 768 KB
    10/3/2024
    768 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
    application/pdf 113.04 KB
    10/3/2024
    113.04 KB
    PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
    application/pdf 189.26 KB
    10/3/2024
    189.26 KB
    DT900-906AM-UK Series Datasheet
    application/pdf 443.71 KB
    10/3/2024
    443.71 KB
    Serie DT900 Folleto comercial
    application/pdf 989.68 KB
    10/3/2024
    989.68 KB
    Poster Gamma completa di rilevatori di movimiento cablati
    application/pdf 173.79 KB
    10/3/2024
    173.79 KB
    DT900-906AM-UK Series Datasheet
    application/pdf 439.52 KB
    5/14/2023
    439.52 KB
    Gamme complete de detecteurs de mouvement filaries
    application/pdf 357.25 KB
    10/3/2024
    357.25 KB
    Poster Full range of wired motion sensors
    application/pdf 104.21 KB
    10/3/2024
    104.21 KB
    DT900-906AM-UK Series Datasheet
    application/pdf 443.84 KB
    10/3/2024
    443.84 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Honeywell Profile (1.0 MB pdf)
    application/pdf 1.05 MB
    10/3/2024
    1.05 MB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    IKEA Case Study
    application/pdf 317.91 KB
    10/3/2024
    317.91 KB
    Name
    Description
    File Size
    Date
    Size
    Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
    application/pdf 358.45 KB
    10/3/2024
    358.45 KB
    Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
    application/pdf 113.04 KB
    10/3/2024
    113.04 KB
    PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
    application/pdf 189.26 KB
    10/3/2024
    189.26 KB
    Sensore Di Movimento Dual Tec-Data Sheet
    application/pdf 188.35 KB
    5/1/2011
    188.35 KB
    Sensori Serie Dt900-Data Sheet
    application/pdf 666.32 KB
    1/1/2007
    666.32 KB
    Poster Gama completa de sensores de movimiento cableados
    application/pdf 876.76 KB
    10/3/2024
    876.76 KB
    DT900-906AM-UK Series Datasheet
    application/pdf 443.71 KB
    10/3/2024
    443.71 KB
    Serie DT900 Folleto comercial
    application/pdf 989.68 KB
    10/3/2024
    989.68 KB
    doc_dt9xx
    application/pdf 147.35 KB
    5/14/2023
    147.35 KB
    Catalogue Intrusion 2009
    application/pdf 2.45 MB
    10/3/2024
    2.45 MB
    Poster Gamma completa di rilevatori di movimiento cablati
    application/pdf 173.79 KB
    10/3/2024
    173.79 KB
    Certificado EN50131-2-4:2008 Grado de Seguridad 3
    application/pdf 1.68 MB
    10/3/2024
    1.68 MB
    Full range of wired motion sensor Poster
    application/pdf 766.33 KB
    10/3/2024
    766.33 KB
    DT900 Series Sensors
    application/pdf 301.25 KB
    10/3/2024
    301.25 KB
    DT900-906AM-UK Series Datasheet
    application/pdf 439.52 KB
    5/14/2023
    439.52 KB
    Gamme complete de detecteurs de mouvement filaries
    application/pdf 357.25 KB
    10/3/2024
    357.25 KB
    IKEA Case Study
    application/pdf 317.91 KB
    10/3/2024
    317.91 KB
    Dual tec, family, chart
    application/pdf 53.98 KB
    10/3/2024
    53.98 KB
    Poster Full range of wired motion sensors
    application/pdf 104.21 KB
    10/3/2024
    104.21 KB
    DT900-906AM-UK Series Datasheet
    application/pdf 443.84 KB
    10/3/2024
    443.84 KB
    What Came First DT Series Sensors
    application/pdf 49.52 KB
    10/3/2024
    49.52 KB
    Honeywell Profile (1.0 MB pdf)
    application/pdf 1.05 MB
    10/3/2024
    1.05 MB
    Poster de la gama de sensors
    application/pdf 446.72 KB
    10/3/2024
    446.72 KB
    Honeywell_Sensors_GOST_R_2013_B03223
    application/pdf 1.81 MB
    10/3/2024
    1.81 MB
    dt-900f
    application/pdf 236.21 KB
    10/3/2024
    236.21 KB
    Full range of wired motion sensors - Poster
    application/pdf 768 KB
    10/3/2024
    768 KB
    Full range of wired motion sensors - Poster
    application/pdf 768 KB
    10/3/2024
    768 KB
    Full range of wired motion sensor Poster
    application/pdf 765.91 KB
    10/3/2024
    765.91 KB
    Name
    Description
    File Size
    Date
    Size
    Sensore Di Movimento Dual Tec-Data Sheet
    188.35 KB
    5/1/2011
    Sensori Serie Dt900-Data Sheet
    666.32 KB
    1/1/2007
    doc_dt9xx
    147.35 KB
    5/14/2023
    Certificado EN50131-2-4:2008 Grado de Seguridad 3
    1.68 MB
    10/3/2024
    Honeywell_Sensors_GOST_R_2013_B03223
    1.81 MB
    10/3/2024
    dt-900f
    236.21 KB
    10/3/2024
    Dual tec, family, chart
    53.98 KB
    10/3/2024
    Poster de la gama de sensors
    446.72 KB
    10/3/2024
    Poster Gama completa de sensores de movimiento cableados
    876.76 KB
    10/3/2024
    Full range of wired motion sensor Poster
    766.33 KB
    10/3/2024
    What Came First DT Series Sensors
    49.52 KB
    10/3/2024
    Full range of wired motion sensor Poster
    765.91 KB
    10/3/2024
    Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
    358.45 KB
    10/3/2024
    Catalogue Intrusion 2009
    2.45 MB
    10/3/2024
    DT900 Series Sensors
    301.25 KB
    10/3/2024
    Full range of wired motion sensors - Poster
    768 KB
    10/3/2024
    Full range of wired motion sensors - Poster
    768 KB
    10/3/2024
    Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
    113.04 KB
    10/3/2024
    PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
    189.26 KB
    10/3/2024
    DT900-906AM-UK Series Datasheet
    443.71 KB
    10/3/2024
    Serie DT900 Folleto comercial
    989.68 KB
    10/3/2024
    Poster Gamma completa di rilevatori di movimiento cablati
    173.79 KB
    10/3/2024
    DT900-906AM-UK Series Datasheet
    439.52 KB
    5/14/2023
    Gamme complete de detecteurs de mouvement filaries
    357.25 KB
    10/3/2024
    Poster Full range of wired motion sensors
    104.21 KB
    10/3/2024
    DT900-906AM-UK Series Datasheet
    443.84 KB
    10/3/2024
    Honeywell Profile (1.0 MB pdf)
    1.05 MB
    10/3/2024
    IKEA Case Study
    317.91 KB
    10/3/2024
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list