/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Intruder Detection systems Motion Sensor

    Intruder Detection systems motion sensors are the universal wireless passive infrared sensors for installation with the Honeywell intrusion panels range.

    Overview

    Intruder detection systems motion sensors are the universal wireless infrared sensors for installation with the Honeywell intrusion panels range. Universal wireless infrared sensors features selectable pet immunity, providing incredible convenience. Choose from the high security non-pet setting, the intermediate 18 kg, setting or the robust 36 kg, setting-all in one sleek and easy-to install unit. Honeywell Wireless Technology Long range capability is up to 1000m.

    Features & Benefits:
    • Sensitivity settings enable the product to be adapted for a wide range of installations
    • Sensor mounts virtually anywhere on walls, in corners or on ceiling
    • Compatible with Domonial, Le Sucre , Galaxy and Vista radio modules
    • Pet Immunity with adjustable sensitivity depending on the sensitivity
    • Walk-Test Mode, this test is mandatory to ensure proper detection
    • The two different lenses supplied with the IRPI8M
    • Patented look-down mirror provides optimum detection directly beneath the sensor
    • Advanced Dual slope temperature compensation
    Certifications:
    • EN50131-1 and TS50131-2-2 Security Grade 2
    • Environmental Class II (with high-security lens mounted)
    • NF&A2P two shields
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security