/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    PIR Motion Sensor

    Honeywell's PIR (Passive Infrared) motion sensors, available with or without anti-mask technology for precise motion detection in a sleek, aesthetically pleasing small form factor design

    Overview

    Designed for mid to high-end commercial environments where Grade 3 (IS3016A-1) or Grade 2 (IS3016-1) systems may be required, Honeywell anti-mask IS3016 series motion sensors deliver reliable protection and improved false alarm immunity through a total of four patented solutions.

    IS3016 sensors are quick and easy to install featuring a simple, sleek design allowing quick and easy access to the connectors and an automatic plug-in connector. These sensors include an integrated end-of-Line (EOL) resistors for alarm as well as tamper loop and anti-mask already incorporate as well as an enhanced walk test function, further saving installation and setup time.

    Features & Benefits:
    • Plug-in electronics designed for easy installation with an automatic plug-in connector
    • High quality performance sensor meets the security approval requirements of high risk environments (EN Grade 3, NF & A2P, CPNI approval for UK Government Use)
    • Infrared anti-mask technology on IS3016A-1 quickly detects intentional and accidental masks or blocks - sensor sends a trouble signal whenever it encounters mask conditions which significantly reduces the chance of any sensor security breaches
    • Extensive detection coverage with extremely dense, wide and long detection range compared to similar products on the market to provide superior coverage
    • Patented PIR signal analysis solution – the sensor looks for a wide time frame and integrates the signal received prior to any alarm triggering decision
    • Patented mounting solution – to fix the sensor to the wall, the installer simply inserts the screw in the predefined location where it will be automatically held in place for easier and quicker installation
    Certifications:
    • NF&A2P 3 shields (NF324-H58 standard) and complies with EN50131-2-4 and RTC50131-2-4 standards; IP30 IK04
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list