/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Viewguard PIR Motion detector

    Discontinued

    The Viewguard PIR detectors are motion detectors that work by the passive infrared principle. For continuous detection, the detector are equipped with a high-quality mirror optics. The standard models are delivered with a mirror for surface optics.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Viewguard PIR detectors are motion detectors that work by the passive infrared principle.

    For continuous detection, the detector are equipped with a high-quality mirror optics. The standard models are delivered with a mirror for surface optics. Upon request the detectors can be upgraded on-site to route or curtain optics by integrating separately available accessories.

    The detectors are suitable for intrusion detection control panels equipped with BUS-2 or BUS-1 technology or conventional connection technology and are available with or without anti-mask (AM) monitoring.

    Features & Benefits:
    • Anti-Mask function
    • LED indication
    • FAI-logic
    • Walk test function
    Certifications:
    • VdS Class B
    • EN 50131-1 and EN 50131-2-2, grade 2
    • SES-EMA-RL-T2:2010-08