/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Air-Sampling Smoke Detection system

    The Xtralis XAS Air-sampling Smoke Detection system provides a flexible detection solution to meet unique needs of challenging applications found in typical commercial and industrial sites.

    Overview

    The Xtralis XAS Air-sampling Smoke Detection system provides a flexible detection solution to meet unique needs of challenging applications found in typical commercial and industrial sites. The XAS solution is well suited to installations where access to the monitored areas is restricted and provides tamper-proof and unobtrusive detection. The ability to mount the device outside the protected area makes it ideal for use in applications such as correctional facilities, transformer vaults, cable tunnels, elevator machine rooms and HVAC ducts. The systems utilize a high performance aspirator and programmable flow monitoring circuitry. Air flow level is displayed on a ten element bar graph that can be adjusted for high and low flow thresholds, and flow failure is reported as a device fault via relays to the monitoring system.

    Features & Benefits:
    • Single or dual inlet fire detection
    • Multiple piping options
    • Multiple detection strategies
    • 164 ft (50 m) max. per unit
    • 50 ft (15 m) max. per flexible tube
    • Microprocessor controlled
    • High performance aspirator
    • Integral display and programmer
    • Field serviceable air filter
    • Adjustable aspirator speed with airflow monitoring
    Certifications:
    • UL-268
    • UL-268A
    • ULC-529
    Specifications

    Others

    • Brand
      • Farenhyt
      • Fire Lite
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Product Type
      • Detector

    Others

    • Brand
      • Farenhyt
      • Fire Lite
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Product Type
      • Detector
    • Brand : Farenhyt|Fire Lite|Gamewell-FCI|NOTIFIER|Xtralis
    • Product Type : Detector