/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Microprocessor Based Temperature Sensor

    The microprocessor based A/TUC2 can indicate room temperature, set point, fan speed, and occupied or unoccupied status with corresponding signals sent to your Direct Digital Control System (DDC System).

    Overview

    The microprocessor based A/TUC2 can indicate room temperature, set point, fan speed, and occupied or unoccupied status with corresponding signals sent to your Direct Digital Control System (DDC System). This unit supports single sensor operation for several common sensor types and it provides the flexibility to indicate several options. Additionally, many options are field adjustable via the key-pad menu. The A/TUC2 is highly configurable as a standard offering but can also be engineered to meet special OEM requirements.