/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Notifier Addressable Multi Sensor Detector

    Notifier Addressable Multi Sensor Detector is an intelligent, low-profile detector designed for use with FireWarden Series Fire Alarm Control Panels.

    Overview

    Notifier Addressable Multi Sensor Detector is an intelligent, addressable, multi sensing, low-profile detector designed for use with FireWarden Series Fire Alarm Control Panels. This detector uses a combination of photoelectric and thermal sensing technologies to increase immunity to false alarms. Unlike traditional intelligent detectors, this detector has a microprocessor in the detector head that processes alarm data. This detector adjusts its sensitivity automatically, without operator intervention or control panel programming. Areas where this detector is especially useful include office complexes, schools, college campuses, manufacturing and industrial facilities, and anywhere else. This detector automatically adjusts its sensitivity to the environment.

    Features & Benefits:
    • Automatically adjusts sensitivity levels without operator intervention or programming. Sensitivity increases with heat
    • Microprocessor-based, combination photo and thermal technology
    • Addressable-analog communication
    • Sleek, low-profile design
    • Two-wire SLC connection
    • Addresses can be viewed and changed without electronic programmers
    • Dual bi-color LED design provides 360° viewing angle
    Certifications:
    • UL Listed: S1115
    • ULC Listed: S1115
    • FM Approved
    • CSFM: 7272-0028:0258
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Brand : NOTIFIER|System Sensor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list