/content/hbtbt/ae/en/search-results.html

Particle Counters

SPC2000 Series Particle Counter

SPC2000 Series Particle Counters are integration easy into a real-time monitoring or building management system via Modbus™

Overview

SPC2000 Series Particle Counters are the smallest remote particle counter in the market and has easy mounting options and measures from 0.3 µm up to 5.0 µm with a flow rate of up to 1.0 CFM. It is Ideal for cleanroom, healthcare, and pharmaceutical applications

Features & Benefits:
  • Measures from 0.3 μm to 5.0 μm
  • 0.1 and 1.0 CFM flow rate with on-board pressure loss alarm
  • Long-life laser diode technology
  • World’s smallest 1 CFM remote particle counter
  • Seamless integration into a facility monitoring system
  • year warranty
Certifications:
  • CE
  • RoHS
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 41 degree Fahrenheit
    • 5 degree Celsius
  • Maximum Operating Ambient Temperature
    • 35 degree Celsius
    • 95 degree Fahrenheit
  • Brand
    • Alerton

Others

  • Minimum Operating Ambient Temperature
    • 41 degree Fahrenheit
    • 5 degree Celsius
  • Maximum Operating Ambient Temperature
    • 35 degree Celsius
    • 95 degree Fahrenheit
  • Brand
    • Alerton
  • Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
  • Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
  • Brand : Alerton