Particle Counters
SPC5000 Series Particle Counter
SPC5000 Series Particle Counters are report and display particle counter up to 6 user-selectable particle size channels, as well as temperature and relative humidity
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
SPC5000 Series Particle Counter are remote particle counters are the most feature advanced remote particle counters available and the most versatile line of remote particle counters available. Each particle counter can be easily integrated into a building automation and cleanroom management system via Ethernet, USB. These instruments can measure between 0.3 μm to 25 μm sized particles with a flow rate of 0.1 CFM The SPC5000 Series particle counters provide functions to view data and generate reports on screen or via printer, USB key, real time through its versatile output options or export to Setra Systems data-download software. Setra Systems counters can be controlled and monitored remotely via web browser and store up to 45,000 time stamped particle count and environmental data records which provides data redundancy on every instrument. Each particle counter also has a mass concentration mode that approximates density in μg/m³.
Features & Benefits:- Static or dynamic IP address
- Measures 6 channels of simultaneous data
- Approximates mass concentration in μg/m³
- Large easy-to-use icon driven colour touch screen display
- Stores up to 45,000 sample records, 1,000 sample locations and 50 recipes
- Internal audible alarm
- User-definable reports
- User-selectable channel sizes
- Easy to clean and wipe down with minimal particle traps
- Seamless integration into a facility monitoring system
- CE
- RoHS
- BTL
- USA Made
Others
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Includes
- Barb Fittings voltage alternating current
- Number of Channels
- 6
- Brand
- Alerton
Others
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Includes
- Barb Fittings voltage alternating current
- Number of Channels
- 6
- Brand
- Alerton
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
- Includes : Barb Fittings voltage alternating current
- Number of Channels : 6
- Brand : Alerton
Please sign in to view part numbers available for purchase based on your account Sign In