/content/hbtbt/ae/en/search-results.html

Particle Counters

SPC7000 Series Particle Counter

SPC7000 Series Particle Counters are the most versatile line of remote particle counters available and used as a stand-alone battery operated instrument

Overview

SPC7000 Series Particle Counters are remote particle counters are the most feature advanced remote particle counters available. These instruments can measure between 0.3 μm to 25 μm sized particles with a flow rate of 0.1 CFM. SPC7000 report and display up to 6 user-selectable particle size channels, as well as temperature and relative humidity, flow and sensor status, date of last calibration, serial number, laser on-time and date of manufacture for easy maintenance and warranty management.

The SPC7000 Series particle counters each store up to 45,000 time stamped particle count and environmental data records which provides data redundancy on every instrument. Each particle counter also has a mass concentration mode that approximates density in μg/m³. View data and generate reports on screen or via printer, USB key, real time through its versatile output options or export to Setra Systems data-download software. Setra Systems counters can be controlled and monitored remotely via web browser.

Features & Benefits:
  • Static or dynamic IP address
  • Measures 6 channels of simultaneous data
  • Approximates mass concentration in μg/m³
  • Large easy-to-use icon driven colour touch screen display
  • Stores up to 45,000 sample records, 1,000 sample locations and 50 recipes
  • Internal audible alarm
  • User-definable reports
  • User-selectable channel sizes
  • Easy to clean and wipe down with minimal particle traps
  • Seamless integration into a facility monitoring system
Certifications:
  • CE
  • RoHS
  • BTL
  • USA Made
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 41 degree Fahrenheit
    • 5 degree Celsius
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Brand
    • Alerton
  • Includes
    • Barb Fittings voltage alternating current
  • Number of Channels
    • 6

Others

  • Minimum Operating Ambient Temperature
    • 41 degree Fahrenheit
    • 5 degree Celsius
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Brand
    • Alerton
  • Includes
    • Barb Fittings voltage alternating current
  • Number of Channels
    • 6
  • Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
  • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
  • Brand : Alerton
  • Includes : Barb Fittings voltage alternating current
  • Number of Channels : 6