/content/hbtbt/ae/en/search-results.html

    Particle Counters

    VOC Plus Temperature LoraWAN Sensor

    VOC-R720E is a wireless communication device that detects temperature, humidity and TVOC.

    Overview

    VOC-R720E is a wireless communication device that detects temperature, humidity and TVOC. TVOC refers to all organic gaseous substances in a space, and generally refers to the
    indoor volatile organic substances. TVOC is also the m uch serious one of the three types of pollution affecting indoor air quality. VOC-R720E can detect the concentration value of TVOC and transmit the detected data to other devices through the wireless network for display. Applications include environment TVOC detection for buildings, transportation, fuel burning place and other.

    Features & Benefits:
    • Integrates with Honeywell Remote Building Manager
    • 2 ER14505 lithium batteries (3.6V / section) in parallel
    • TVOC concentration detection
    • Temperature and humility detection
    • Compatible with LoRaWAN Class A
    • Frequency hopping spread spectrum (FHSS)
    • Configuration parameters can be configured through the Small and Medium Building Administrator platform, data can be read and alarms can be set via mobile device.
    • Low power consumption and long battery life
    Certifications:
    • UL