/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

1000A Differential Pressure Switched

Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.

Overview

Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.

Features & Benefits:
  • Switching-point easily adjustable with scale in Pascal
  • Direction of PG 11 conduit entry can be rotated in steps of 120°
  • Only one screw needed for housing cover
Certifications:
  • CE
Specifications

Others

  • Minimum Storage Temperature
    • -40 °C
  • Minimum Adjustment Pressure
    • 200 Pa
  • Maximum Switching Pressure
    • 100 Pa
  • Maximum Storage Temperature
    • 85 °C
  • Maximum Operating Ambient Temperature
    • 85 °C
  • Minimum Operating Ambient Temperature
    • -20 °C
  • Maximum Adjustment Pressure
    • 1000 Pa
  • Maximum Operating Pressure
    • 5000 Pa
  • Overall Diameter
    • 6 mm
  • Regulatory Approvals
    • CE Watt
  • Electrical Connection
    • AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
  • Brand
    • Honeywell
  • Pressure Type
    • Differential

Others

  • Minimum Storage Temperature
    • -40 °C
  • Minimum Adjustment Pressure
    • 200 Pa
  • Maximum Switching Pressure
    • 100 Pa
  • Maximum Storage Temperature
    • 85 °C
  • Maximum Operating Ambient Temperature
    • 85 °C
  • Minimum Operating Ambient Temperature
    • -20 °C
  • Maximum Adjustment Pressure
    • 1000 Pa
  • Maximum Operating Pressure
    • 5000 Pa
  • Overall Diameter
    • 6 mm
  • Regulatory Approvals
    • CE Watt
  • Electrical Connection
    • AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
  • Brand
    • Honeywell
  • Pressure Type
    • Differential
  • Minimum Storage Temperature : -40 °C
  • Minimum Adjustment Pressure : 200 Pa
  • Maximum Switching Pressure : 100 Pa
  • Maximum Storage Temperature : 85 °C
  • Maximum Operating Ambient Temperature : 85 °C
  • Minimum Operating Ambient Temperature : -20 °C
  • Maximum Adjustment Pressure : 1000 Pa
  • Maximum Operating Pressure : 5000 Pa
  • Overall Diameter : 6 mm
  • Regulatory Approvals : CE Watt
  • Electrical Connection : AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
  • Brand : Honeywell
  • Pressure Type : Differential
Others
Name
Description
File Size
Date
Size
Nyom�sk�l�nbs�g kapcsol�k DPS Sorozat L�GKOND�CION�L�SHOZ - SZELL?ZTET�SHEZ, �LL�THAT�
application/pdf 308.96 KB
7/17/2023
308.96 KB
Differential Pressure Switches DPS Series FOR AIR CONDITIONING - VENTILATION, USER-ADJUSTABLE
application/pdf 2.28 MB
4/5/2023
2.28 MB
Name
Description
File Size
Date
Size
Nyom�sk�l�nbs�g kapcsol�k DPS Sorozat L�GKOND�CION�L�SHOZ - SZELL?ZTET�SHEZ, �LL�THAT�
application/pdf 308.96 KB
7/17/2023
308.96 KB
Differential Pressure Switches DPS Series FOR AIR CONDITIONING - VENTILATION, USER-ADJUSTABLE
application/pdf 2.28 MB
4/5/2023
2.28 MB
Name
Description
File Size
Date
Size
Nyom�sk�l�nbs�g kapcsol�k DPS Sorozat L�GKOND�CION�L�SHOZ - SZELL?ZTET�SHEZ, �LL�THAT�
308.96 KB
7/17/2023
Differential Pressure Switches DPS Series FOR AIR CONDITIONING - VENTILATION, USER-ADJUSTABLE
2.28 MB
4/5/2023
Product Number
Image
SKU
Description
alt
DPS1000A
Differential Pressure Switch, 200-1000Pa, 100PaSwitching Difference
Image
SKU
Description
alt
DPS1000A
Differential Pressure Switch, 200-1000Pa, 100PaSwitching Difference