/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

260 Series Differential Pressure Transmitter

The Setra 260 Series multi range Differential Pressure Transmitters with display incorporates many powerful, attractive and easy to use features as standard in a multi configurable package.

Overview

The Setra 260 Series multi range Differential Pressure Transmitters with display incorporates many powerful, attractive and easy to use features as standard in a multi configurable package. One model with very low selectable differential pressure ranges is perfect for measuring space static pressure and duct airflow velocity pressure. A second model with higher selectable ranges is used for sensing duct static pressure. Two similar models, with Pascal engineering units instead of inches of water, are also available. The 260 Series comes standard with a wide variety of selectable output signals, 1-5 VDC, 0-5 VDC, 0-10 VDC or 4-20 mA, making it compatible with virtually any building automation controller.

Features & Benefits:
  • Optional LCD on all models
  • Switches and jumpers for configuration
  • Selectable analog output
Certifications:
  • CE
Specifications

Others

  • Output Signal
    • 4 - 20 milliampere
  • Pressure Type
    • Differential
  • Brand
    • Alerton

Others

  • Output Signal
    • 4 - 20 milliampere
  • Pressure Type
    • Differential
  • Brand
    • Alerton
  • Output Signal : 4 - 20 milliampere
  • Pressure Type : Differential
  • Brand : Alerton