/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    267MR Low Differential Pressure Transducer

    Setra’s 267MR is a highly configurable multi-range low differential pressure transducer that offers multi-range capability with field selectable ranges and outputs that are easily configured by flipping a Dip Switch.

    Overview

    Setra’s 267MR is a highly configurable multi-range low differential pressure transducer. It offers multi-range capability with 6 field selectable ranges and 2 field selectable outputs that are easily configured by flipping a Dip Switch. The low differential pressure transducer is housed in a NEMA 4 rated enclosure with an optional static pressure probe reducing installation and material costs. It is used in HVAC Systems, Energy Management Systems, Static Duct Pressure and Cleanroom Pressure.

    Features & Benefits:
    • Welded dead-ended capacitive sensors require minimal amplification and deliver excellent accuracy and long-term stability
    • Available in both wall and duct mount
    • Suitable for harsh environment
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Minimum Storage Temperature
      • -54°C
      • -65°F
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Storage Temperature
      • 180 degree Fahrenheit
      • 82 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Mounting Type
      • Duct inch
      • Wall inch

    Others

    • Minimum Storage Temperature
      • -54°C
      • -65°F
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Storage Temperature
      • 180 degree Fahrenheit
      • 82 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Mounting Type
      • Duct inch
      • Wall inch
    • Minimum Storage Temperature : -54°C|-65°F
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Maximum Storage Temperature : 180 degree Fahrenheit|82 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Fahrenheit|65 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential
    • Mounting Type : Duct inch|Wall inch