/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

400A Differential Pressure Switched

Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.

Overview

Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.

Features & Benefits:
  • Switching-point easily adjustable with scale in Pascal
  • Direction of PG 11 conduit entry can be rotated in steps of 120°
  • Only one screw needed for housing cover
Certifications:
  • CE
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 85 °C
  • Maximum Operating Pressure
    • 5000 Pa
  • Overall Diameter
    • 6 mm
  • Minimum Storage Temperature
    • -40 °C
  • Maximum Storage Temperature
    • 85 °C
  • Minimum Operating Ambient Temperature
    • -20 °C
  • Maximum Adjustment Pressure
    • 400 Pa
  • Maximum Switching Pressure
    • 20 Pa
  • Minimum Adjustment Pressure
    • 40 Pa
  • Electrical Connection
    • AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
  • Pressure Type
    • Differential
  • Brand
    • Honeywell
  • Regulatory Approvals
    • CE Watt

Others

  • Maximum Operating Ambient Temperature
    • 85 °C
  • Maximum Operating Pressure
    • 5000 Pa
  • Overall Diameter
    • 6 mm
  • Minimum Storage Temperature
    • -40 °C
  • Maximum Storage Temperature
    • 85 °C
  • Minimum Operating Ambient Temperature
    • -20 °C
  • Maximum Adjustment Pressure
    • 400 Pa
  • Maximum Switching Pressure
    • 20 Pa
  • Minimum Adjustment Pressure
    • 40 Pa
  • Electrical Connection
    • AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
  • Pressure Type
    • Differential
  • Brand
    • Honeywell
  • Regulatory Approvals
    • CE Watt
  • Maximum Operating Ambient Temperature : 85 °C
  • Maximum Operating Pressure : 5000 Pa
  • Overall Diameter : 6 mm
  • Minimum Storage Temperature : -40 °C
  • Maximum Storage Temperature : 85 °C
  • Minimum Operating Ambient Temperature : -20 °C
  • Maximum Adjustment Pressure : 400 Pa
  • Maximum Switching Pressure : 20 Pa
  • Minimum Adjustment Pressure : 40 Pa
  • Electrical Connection : AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
  • Pressure Type : Differential
  • Brand : Honeywell
  • Regulatory Approvals : CE Watt
Others
Name
Description
File Size
Date
Size
Nyom�sk�l�nbs�g kapcsol�k DPS Sorozat L�GKOND�CION�L�SHOZ - SZELL?ZTET�SHEZ, �LL�THAT�
application/pdf 308.96 KB
7/17/2023
308.96 KB
Differential Pressure Switches DPS Series FOR AIR CONDITIONING - VENTILATION, USER-ADJUSTABLE
application/pdf 2.28 MB
4/5/2023
2.28 MB
Name
Description
File Size
Date
Size
Nyom�sk�l�nbs�g kapcsol�k DPS Sorozat L�GKOND�CION�L�SHOZ - SZELL?ZTET�SHEZ, �LL�THAT�
application/pdf 308.96 KB
7/17/2023
308.96 KB
Differential Pressure Switches DPS Series FOR AIR CONDITIONING - VENTILATION, USER-ADJUSTABLE
application/pdf 2.28 MB
4/5/2023
2.28 MB
Name
Description
File Size
Date
Size
Nyom�sk�l�nbs�g kapcsol�k DPS Sorozat L�GKOND�CION�L�SHOZ - SZELL?ZTET�SHEZ, �LL�THAT�
308.96 KB
7/17/2023
Differential Pressure Switches DPS Series FOR AIR CONDITIONING - VENTILATION, USER-ADJUSTABLE
2.28 MB
4/5/2023
Product Number
Image
SKU
Description
alt
DPS400A
Differential Pressure Switch, 40-400Pa, 20PaSwitching Difference
Image
SKU
Description
alt
DPS400A
Differential Pressure Switch, 40-400Pa, 20PaSwitching Difference