/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    628CR Series Pressure Transmitters

    Discontinued

    The 628CR Series Pressure Transmitters are ideal for use that require high levels of performance, reliability and stability at an unbeatable price.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The 628CR Series Pressure Transmitters, contain a low cost ceramic sensor enclosed in a compact, rugged, NEMA 4X (IP65) stainless steel body. Ideal for the budget conscious OEMs that require high levels of performance, reliability and stability at an unbeatable price. The 628CR enclosure is small and lightweight for optimum compatibility with OEM systems. The design allows for a variety of pressure ranges from 30 to 500 psi and optional electrical connections allowing you to select the right transmitter for your application.

    Features & Benefits:
    • NEMA 4X rated enclosure provides protection in harsh environments permitting outdoor monitoring or in applications where dust and particulate matter exists
    • A wide range of models that can meet exacting pressure measurement application specifications
    • High reliability and response provides excellent control in demanding OEM applications
    Certifications:
    • CE
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • Male BSPT
      • Male NPT

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • Male BSPT
      • Male NPT
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/4 inch
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Connection Type : Male BSPT|Male NPT