/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

629 Series Differential Pressure Transmitter

The 629 Series Differential Pressure Transmitters monitors differential pressure of air and compatible gases and liquids with 0.5% accuracy.

Overview

The 629 Series Differential Pressure Transmitters monitors differential pressure of air and compatible gases and liquids with 0.5% accuracy. The design employs dual pressure sensors converting pressure changes into a standard 4 to 20 mA output signal for two wire circuits. Small internal volume and minimum moving parts result in exceptional response and reliability. Terminal block, zero and span adjustments are easily accessed under the top cover. The Series 629 Differential Pressure Transmitters are designed to meet NEMA 4X (IP66) construction.

Features & Benefits:
  • Versatile, high-accuracy device for liquid or gas supports designs requiring more precise measurements in support of application
  • Minimum components provide excellent response and reliability
  • Span and zero controls reduce installation and service time
Certifications:
  • CE
Specifications

Others

  • Connection Size
    • 1/4 inch
  • Output Signal
    • 4 - 20 milliampere
  • Maximum Operating Ambient Temperature
    • 200 degree Fahrenheit
    • 93 degree Celsius
  • Minimum Operating Ambient Temperature
    • -18 degree Celsius
    • 0 degree Fahrenheit
  • Brand
    • Alerton
  • Connection Type
    • Female NPT

Others

  • Connection Size
    • 1/4 inch
  • Output Signal
    • 4 - 20 milliampere
  • Maximum Operating Ambient Temperature
    • 200 degree Fahrenheit
    • 93 degree Celsius
  • Minimum Operating Ambient Temperature
    • -18 degree Celsius
    • 0 degree Fahrenheit
  • Brand
    • Alerton
  • Connection Type
    • Female NPT
  • Connection Size : 1/4 inch
  • Output Signal : 4 - 20 milliampere
  • Maximum Operating Ambient Temperature : 200 degree Fahrenheit|93 degree Celsius
  • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
  • Brand : Alerton
  • Connection Type : Female NPT