Pressure Switches & Sensors
A/DP2-4 Low Differential Pressure Transmitter
The A/DP2 Series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. Each A/DP2 pressure transmitter utilizes a high-quality ceramic capacitive sensor.
The A/DP2 Series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. Each A/DP2 pressure transmitter utilizes a high-quality ceramic capacitive sensor to provide long-term stability and performance. Accuracy is +/- 0.3% of full scale over the compensated temperature range for most. This is critical for optimizing building pressure. In addition to the requested span, most units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers. This series also offers the option of a preassembled pitot tube for ease of installation.
Features & Benefits:- Building and duct static pressure
- FIlter monitoring
- Air flow measurement and process control
- UL94-5V
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Brand
- Alerton
- Includes
- Conduit Adapter meter
- Pressure Type
- Differential
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Brand
- Alerton
- Includes
- Conduit Adapter meter
- Pressure Type
- Differential
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Brand : Alerton
- Includes : Conduit Adapter meter
- Pressure Type : Differential