/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

A/DP2-7 Low Differential Pressure Transmitter

The A-DP2 Series low Differential Pressure Transmitters are capable of sensing full scale ranges down to 0.1” of water column. Each pressure transmitter utilizes a high quality ceramic capacitive sensor to provide long term stability and performance.

Overview

The A-DP2 Series low Differential Pressure Transmitters are capable of sensing full scale ranges down to 0.1” of water column. Each pressure transmitter utilizes a high quality ceramic capacitive sensor to provide long term stability and performance. Transmitters have +/- 0.3% of full scale accuracy over the compensated temperature range and this is critical for optimizing building pressure. This transmitter units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers.

Features & Benefits:
  • Field Selectable Outputs of 0 to 5VDC, 0 to 10VDC, and 4 to 20 mA
Certifications:
  • RoHS
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Includes
    • Conduit Adapter meter
  • Brand
    • Alerton
  • Pressure Type
    • Differential

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Includes
    • Conduit Adapter meter
  • Brand
    • Alerton
  • Pressure Type
    • Differential
  • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Includes : Conduit Adapter meter
  • Brand : Alerton
  • Pressure Type : Differential