/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

A/DP2 Pressure Transmitter

The A/DP2 series is a line of low differential Pressure Transmitters that are capable of sensing of full scale ranges down to 0.1’’ of water column.

Overview

The A/DP2 series is a line of low differential Pressure Transmitters that are capable of sensing of full scale ranges down to 0.1’’ of water column. Each A/DP2 pressure transmitter utilizes a high quality ceramic capacitive sensors to provide long term stability and performance. Accuracy is +/- 0.3% of full scale over the compensated temperature range for most ranges and this is critical for optimizing building pressure. In addition to the requested span, most units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers. This series also offers the option of preassembled pilot tube for ease of installation.

Features & Benefits:
  • 5 years warranty
Certifications:
  • RoHS
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Pressure Type
    • Differential
  • Includes
    • Conduit Adapter meter
  • Brand
    • Alerton

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Pressure Type
    • Differential
  • Includes
    • Conduit Adapter meter
  • Brand
    • Alerton
  • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Pressure Type : Differential
  • Includes : Conduit Adapter meter
  • Brand : Alerton