/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

A/DP2 series Differential Pressure Transmitter

The A/DP2 Series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column.

Overview

The A/DP2 Series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. Each ACI pressure transmitter utilizes a high quality ceramic capacitive sensor to provide long term stability and performance.

Specifications

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Pressure Type
    • Differential
  • Brand
    • Alerton
  • Includes
    • Conduit Adapter meter

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Pressure Type
    • Differential
  • Brand
    • Alerton
  • Includes
    • Conduit Adapter meter
  • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Pressure Type : Differential
  • Brand : Alerton
  • Includes : Conduit Adapter meter