/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    A/WPR2 Differential Pressure Transducer

    The A/WPR2 Series Remote Wet to Wet Differential Pressure Transmitter is designed to reduce installation time and provide mounting flexibility, often eliminating the need for additional plumbing.

    Overview

    The A/WPR2 Series Remote Wet to Wet Differential Pressure Transmitter is designed to reduce installation time and provide mounting flexibility, often eliminating the need for additional plumbing. They accurately measure wet media pressures in a variety of applications. Commonly used for monitoring pumps, these devices are also ideal for measuring pressure across filters, heat exchangers and compressors. The A/WPR2’s enclosure opens conveniently to allow it to be reconfigured between three additional ranges (see order grid) and outputs of 4 to 20 mA (default), 0 to 5 VDC, or 0 to 10 VDC. The A/WPR2 Series can measure both uni or bi-directional pressure ranges as low as 10 psi and as high as 300 psi, depending on the unit. The A/WPR2 also features a push button auto zero function for remote calibration.