/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Advanced Pressure Monitor

    The Advanced Pressure Monitors are flexible, touchscreen local display units that measure pressure, temperature, humidity, and air change rates for pressurized spaces with the purpose of ensuring proper ventilation and airflow.

    Overview

    The Advanced Pressure Monitors by Phoenix Controls are flexible, touchscreen local display unit that measures pressure, temperature, humidity, and air change rate for pressurized spaces with the purpose of ensuring proper ventilation and airflow. BACnet® communications enable a number of advanced features, and allows the APM2 to integrate seamlessly with Phoenix Controls Traccel® and Theris® family of BACnet valve controllers. One APM can support two rooms when used with optional accessories.

    The APM2 provides a bright, easy-to-read display that combines a free-form message banner on the left one-third of the screen, together with dynamic room operating parameters on the right two-thirds of the screen. The touch-screen display makes the APM2 easy to operate by just pressing areas of the screen to perform functions. Nuisance alarms are virtually eliminated because of the high accuracy and reliability of the APM2, and through the use of eight types of alarm functions. If desired, the APM2 can be configured so it never needs to be touched by staff on the floor.

    Features & Benefits:
    • 4.3in Color touch-screen TFT display
    • Monitor two spaces with one APM (option)
    • One-touch room mode change
    • Message banner informs staff of room condition
    • Two levels of password protection
    • Visual/audible local or remote alarming
    • Valve flow alarming
    • Door status indicator
    • Positive, negative, or neutral set points
    • High speed differential pressure output (for active pressure control applications)
    • Mode switches alarm set points for positive, negative or neutral rooms
    • Resistant to spray wash-down (IP-54)
    • Resistant to decontamination chemicals
    • Mounts in standard off-the-shelf electrical box
    • Clone configuration feature
    Certifications:
    • RoHS
    • CE
    Specifications

    Others

    • Brand
      • Phoenix Controls

    Others

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls