/content/hbtbt/ae/en/search-results.html

    pressure switches and sensors

    BACnet Refrigeration Sensor

    SP150 Refrigeration Sensors fall under the RCC-1081 BACnet® application specific controller providing comprehensive, state-of-the-art, refrigeration control for display cases, cold rooms and freezers.

    Overview

    SP150 Refrigeration Sensors fall under the RCC-1081 BACnet® application specific controller providing comprehensive, state-of-the-art, refrigeration control for display cases, cold rooms and freezers. The RCC-1081 case controller manages all case functions including lights, fans, defrost, antisweat heaters, cleaning shutdown, night blind setback and dual temp switchover in all types of mechanical systems. When used in Direct Expansion (DX) systems, the RCC-1081 will also manage Electronic Expansion Valve (EEV) superheat optimization assuring maximum coil energy efficiency is achieved.

    And because the RCC 1081 is capable of handling all these advanced control functions entirely on its own, reliance on a centralized controller is not necessary for fail-safe system operation. The RCC 1081 case/circuit controller will give you the open, flexible and efficient refrigeration control you need to lower your total energy costs and improve your overall system performance.

    Features & Benefits:
    • Removable Terminal Connectors
    • User Defined Remote I/O Points
    • Secondary Loop Fluid Valve Control
    • Single sensor or blended Air Temperature control
    • Off-cycle, electric or hot gas defrost n Day/night setback operation
    Certifications:
    • UL 873 FCC, Part 15, Class A
    Specifications

    Others

    • Brand
      • Honeywell Multisite

    Others

    • Brand
      • Honeywell Multisite
    • Brand : Honeywell Multisite