/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

C6097 Series Gas Pressure Switch

Honeywell provides C6097 series gas pressure switches monitors extremely low pressure differentials and triggers switch-on, switch-off or switch-over operations if a set switching point is reached.

Overview

Honeywell’s C6097 series gas pressure switches monitors extremely low pressure differentials and triggers switch-on, switch-off or switch-over operations if a set switching point is reached. The switching point can be adjusted using a hand wheel. The pressure switch monitors positive and negative gas pressures on various industrial gas and air appliances, such as boiler fan monitoring and differential pressure monitoring in firing, ventilation and air-conditioning system. Pressure switch C6097A switches in the event of decreasing pressure, C6097B switches in the event of increasing pressure. Pressure switches with manual reset lock off after switching. Pressure switches with 0.2 mm (0.008") nozzle are supplied with an integrated vent limiter, see page 8 (Vent limiter).

Features & Benefits:
  • Monitoring of gas and air pressures (positive, negative and differential pressures)
  • Switches with falling or rising pressure
  • Lock-off and hand wheel with "WC/mbar scale”
  • Hand wheel with mbar scale
Certifications:
  • FM
  • EN 1854
  • UL certified
Specifications

Others

  • Brand
    • Honeywell

Others

  • Brand
    • Honeywell
  • Brand : Honeywell
Product Number
Image
SKU
Description
alt
C6097A4010
GAS PR. SW 0.4-6 MB; Rp 14 IN; M16
Image
SKU
Description
alt
C6097A4010
GAS PR. SW 0.4-6 MB; Rp 14 IN; M16