/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Differential Pressure/Air Velocity Transducer

    Differential Pressure/Air Velocity Transducers can measure either air pressure or velocity with the flip of a switch. The transducers are available in three installation configurations: duct, panel or universal.

    Overview

    Differential Pressure/Air Velocity Transducers can measure either air pressure or velocity with the flip of a switch. The transducers are available in three installation configurations: duct, panel or universal. Duct and panel models have two pressure and velocity options: 0-1 in. WC / 0-3,000 ft./min or 1-10 in. WC / 3,000-6,000 ft./min with four field-selectable subranges. The universal model comes in one pressure/velocity range: 0-10 in. WC / 0-7,000 ft./min with seven field-selectable sub-ranges for pressure and eight for velocity. All variants are available with and without display. The PX3 has an IP65/NEMA 4 environmental rating and a 5-year limited warranty.

    Features & Benefits:
    • Wireless configuration
    • Reduce field failures
    • High accuracy
    • Water-resistant housing
    • Maintenance free
    • Circuit protection
    Certifications:
    • EN 61000-6-3 and A1, Class B
    • EN 61000-6-1
    • EN61326-1
    • EN61326-2-3
    • CE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Connection Size
      • 0.24 inch
      • 6.1 (OD) millimetre
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Connection Type
      • Barbed

    Others

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Connection Size
      • 0.24 inch
      • 6.1 (OD) millimetre
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Connection Type
      • Barbed
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Connection Size : 0.24 inch|6.1 (OD) millimetre
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Brand : Alerton
    • Connection Type : Barbed