/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Differential Pressure Transmitter

    Discontinued

    The Series MS Magnesense Differential Pressure Transmitters are an extremely versatile transmitter for monitoring pressure and air velocity.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Series MS Magnesense Differential Pressure Transmitters are an extremely versatile transmitter for monitoring pressure and air velocity. This compact package is loaded with features such as, field selectable English or metric ranges, field upgradeable LCD display, adjustable dampening of output signal (with optional display) and the ability to select a square root output for use with Pitot tubes and other similar flow sensors.

    Features & Benefits:
    • Field Upgradeable LCD: No need to order two separate transmitters
    • Digital Push Button Zero and Span
    • Adjustable Digital Dampening
    • Field Selectable Air Velocity Mode
    • Ability to select a square root output for use with pitot tubes and other similar flow sensors
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Connection Size
      • 1/2 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Fahrenheit
      • 66 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • NPS

    Others

    • Connection Size
      • 1/2 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Fahrenheit
      • 66 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • NPS
    • Connection Size : 1/2 inch
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Fahrenheit|66 degree Celsius
    • Brand : Alerton
    • Connection Type : NPS