/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Differential DLP

    The DLP Series is based on a piezo resistive, silicon sensing element which senses Deferential Pressure and provides an analog output.

    Overview

    The DLP Series is based on a piezo resistive, silicon sensing element which senses Deferential Pressure and provides an analog output. The hinged cover on the DLP can be easily opened using the integrated locking tab on the side of the enclosure. This allows for easy access to the zero function and held selectable ranges and outputs. The DLP Series also includes an optional, wave digit LCD for installation and monitoring support. Field selectable analog outputs include 0-5 and 0-10 VDC, or 4-20 mA which correlate to a unit or bi-directional pressure range from 0-0.1” up to 0-40” of water column, depending on your model selection. Each unit has up to 8 held selectable, unit or bi-directional ranges. Options include a Pitot Tube or Din Rail Clip.

    Features & Benefits:
    • Building and Duct Static Pressure
    • Filter Monitoring, Air Flow Measurement
    • Process Control