/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    DLP Series Differential Low Pressure Sensor

    Discontinued

    The DLP Series Differential Low Pressure Sensor is based on a piezo resistive, silicon sensing element which senses Differential Pressure. The hinged cover on the DLP can be easily opened using the integrated locking tab.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The DLP Series Differential Low Pressure Sensor is based on a piezo resistive, silicon sensing element which senses Differential Pressure and provides an analog output. The hinged cover on the DLP can be easily opened using the integrated locking tab on the side of the enclosure. This allows for easy access to the zero function and ¬field selectable ranges and outputs. The DLP Series also includes an optional, ¬five digit LCD for installation and monitoring support. Field selectable analog outputs include 0-5 and 0-10 VDC, or 4-20 mA which correlate to a uni or bi-directional pressure range from 0 - 0.1” up to 0 - 40” of water column, depending on your model selection. Each unit has up to 8 ¬field selectable, uni or bi-directional ranges.

    Features & Benefits:
    • Based on a piezo resistive, silicon sensing element
    • Easily openable using the integrated locking tab
    • Easy access to the zero function
    • Up to 8 ¬field selectable, uni or bi-directional ranges
    • ¬Five digit LCD
    Certifications:
    • CE
    • Reach
    • RoHS2
    • WEEE
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/2 inch
    • Minimum Storage Temperature
      • -22°F
      • -30°C
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Mounting Type
      • DIN Rail inch
    • Connection Type
      • NPT

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/2 inch
    • Minimum Storage Temperature
      • -22°F
      • -30°C
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Mounting Type
      • DIN Rail inch
    • Connection Type
      • NPT
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/2 inch
    • Minimum Storage Temperature : -22°F|-30°C
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential
    • Mounting Type : DIN Rail inch
    • Connection Type : NPT