/content/hbtbt/ae/en/search-results.html

    pressure switches and sensors

    DNS Series Pressure Switch

    Fema automation Pressure switches of the DNS series are suitable for monitoring and controlling pressures in chemical plants, process engineering and any situation where the pressure of aggressive liquids and gases must be monitored.

    Overview

    Fema automation Pressure switches of the DNS series are suitable for monitoring and controlling pressures in chemical plants, process engineering and any situation where the pressure of aggressive liquids and gases must be monitored. All the components of the sensor system are made of high quality stainless steel and welded using the latest methods without filler metals. The pressure sensor is gasket free plasma welded.

    Features & Benefits:
    • Overpressure monitoring
    • Special construction pressure switches
    • Die cast aluminum rugged housing
    Certifications:
    • SIL 2 according IEC 61508-2