/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    DNS/VNS Pressure and vacuum switches with stainless steel sensors

    Discontinued

    Pressure switches of the DNS series are suitable for monitoring and controlling pressures in chemical plants, process engineering and any situation where the pressure of aggressive liquids and gases must be monitored.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    DNS/VNS Pressure and vacuum switches with stainless steel sensors (1.4571) are are suitable for monitoring and controlling pressures in chemical plants, process engineering and any situation where the pressure of aggressive liquids and gases must be monitored. All components of the sensor system are made from highquality stainless steel (1.4571) and welded using the latest methods without filler metals. The pressure sensor is gasket free plasma welded.It comes with a robust housing made of seawater resistant die cast aluminium GD Al Si 12. Switching differential is not adjustable with DNS/VNS - 201 types. Switching differential is adjustable with DNS/VNS - 203 types. DNS/VNS - 351 types are chemical versions(switch ing housing with chemical protection) and Hysteresis is not adjustable for these types.

    Features & Benefits:
    • The DNS and VNS series are calibrated for falling pressure
    • This means that the adjustable switching pressure on the scale corresponds to the switching point at falling pressure
    • The reset point is higher by the amount of the switching differential.
    • High quality stainless steel components of the sensor system
    Certifications:
    • SIL2 according IEC 61508-2
    Specifications

    Others

    • Overall Width
      • 112 Millimeter-PRD
    • Minimum Operating Ambient Temperature
      • -25 Degrees Celsius
    • Minimum Media Temperature
      • -25 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 70 Degrees Celsius
    • Maximum Media Temperature
      • 70 Degrees Celsius
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Scale Calibration
      • falling pressure
    • Regulatory Approvals
      • SIL 2 according IEC 61508-2 Watt
    • Pressure Type
      • Overpressure Relative
      • Overpressure/Relative
      • overdruk relatief
      • sobrepresión relativa
      • surpression relative
      • Überdruck relativ
    • Mounting Type
      • Pressure Gauge Connection inch
    • For Use With
      • Chemical Plants; Process Engineering volt
    • Electrical Connection
      • Plug DIN EN 175301
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in

    Others

    • Overall Width
      • 112 Millimeter-PRD
    • Minimum Operating Ambient Temperature
      • -25 Degrees Celsius
    • Minimum Media Temperature
      • -25 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 70 Degrees Celsius
    • Maximum Media Temperature
      • 70 Degrees Celsius
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Scale Calibration
      • falling pressure
    • Regulatory Approvals
      • SIL 2 according IEC 61508-2 Watt
    • Pressure Type
      • Overpressure Relative
      • Overpressure/Relative
      • overdruk relatief
      • sobrepresión relativa
      • surpression relative
      • Überdruck relativ
    • Mounting Type
      • Pressure Gauge Connection inch
    • For Use With
      • Chemical Plants; Process Engineering volt
    • Electrical Connection
      • Plug DIN EN 175301
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in
    • Overall Width : 112 Millimeter-PRD
    • Minimum Operating Ambient Temperature : -25 Degrees Celsius
    • Minimum Media Temperature : -25 Degrees Celsius
    • Maximum Operating Ambient Temperature : 70 Degrees Celsius
    • Maximum Media Temperature : 70 Degrees Celsius
    • Brand : FEMA|Honeywell
    • Switch Configuration : SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Scale Calibration : falling pressure
    • Regulatory Approvals : SIL 2 according IEC 61508-2 Watt
    • Pressure Type : Overpressure Relative|Overpressure/Relative|overdruk relatief|sobrepresión relativa|surpression relative|Überdruck relativ
    • Mounting Type : Pressure Gauge Connection inch
    • For Use With : Chemical Plants; Process Engineering volt
    • Electrical Connection : Plug DIN EN 175301
    • Connection Type : Internal Thread G1/4 in, External Thread G1/2 in