Pressure Switches & Sensors
DP2-1 Low Differential Pressure Transmitter
The A/DP2-1 Series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. This series also offers the option of a preassembled pitot tube for ease of installation.
The A/DP2-1 Series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. Each A/DP2-1 pressure transmitter utilizes a high-quality ceramic capacitive sensor to provide long-term stability and performance. Accuracy is +/- 0.3% of full scale over the compensated temperature range for most ranges. This is critical for optimizing building pressure. In addition to the requested span, most units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers. This series also offers the option of a preassembled pitot tube for ease of installation. The A/DP2-1 Series is covered by ACI's Five (5) year limited warranty.
Features & Benefits:- Preassembled Pitot tube for ease of installation
- 4ms maximum response time
- High-quality ceramic capacitive sensor to provide long-term stability & performance
- Five (5) year warranty
- RoHS
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Brand
- Alerton
- Pressure Type
- Differential
- Includes
- Conduit Adapter meter
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Brand
- Alerton
- Pressure Type
- Differential
- Includes
- Conduit Adapter meter
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Brand : Alerton
- Pressure Type : Differential
- Includes : Conduit Adapter meter