/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    DPTAQ (D) Differential pressure transmitters, piezoresistive, for gaseous, non-aggressive media

    Discontinued

    DPTA series differential pressure transmitters are used to monitor gaseous, non-aggressive media.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    DPTA series differential pressure transmitters are used to monitor gaseous, non-aggressive media.

    Possible applications include:

    Air-conditioning and ventilation systems

    Building automation· Environmental protection

    Fan and ventilation control· Valve and shutter control

    Filter and fan monitoring

    Certifications:
    • SIL1 according IEC 61508-2
    Specifications

    Others

    • Supply Voltage
      • 22 - 30
    • Overall Depth
      • 57.5 Millimeter-PRD
    • Output Signal
      • 0 - 10; 4 - 20
    • Minimum Storage Temperature
      • -10 Degrees Celsius
    • Minimum Operating Ambient Temperature
      • 0 Degrees Celsius
    • Maximum Storage Temperature
      • 70 Degrees Celsius
    • Maximum Operating Frequency
      • 60 Hertz (1/second)
    • Maximum Operating Ambient Temperature
      • 50 Degrees Celsius
    • Electrical Connection
      • Screw terminal block for wire up to 1.5 square millimetre
    • Connection Size
      • 6 Millimeter-PRD
    • Brand
      • FEMA
      • Honeywell
    • Regulatory Approvals
      • CE; Meets FCC Part 15, Subpart J for Class A equipment Watt
    • Mounting Type
      • Din Rail Mounting inch
    • Includes
      • Duct Kit; 2 m of silicone hose; Two joining pipes meter
    • For Use With
      • Air-conditioning; Building Automation; Environmental Protection; Valve and Flap Control; Filter and Blower Monitoring; Fluid and Level Monitoring; Control of Air Flows volt

    Others

    • Supply Voltage
      • 22 - 30
    • Overall Depth
      • 57.5 Millimeter-PRD
    • Output Signal
      • 0 - 10; 4 - 20
    • Minimum Storage Temperature
      • -10 Degrees Celsius
    • Minimum Operating Ambient Temperature
      • 0 Degrees Celsius
    • Maximum Storage Temperature
      • 70 Degrees Celsius
    • Maximum Operating Frequency
      • 60 Hertz (1/second)
    • Maximum Operating Ambient Temperature
      • 50 Degrees Celsius
    • Electrical Connection
      • Screw terminal block for wire up to 1.5 square millimetre
    • Connection Size
      • 6 Millimeter-PRD
    • Brand
      • FEMA
      • Honeywell
    • Regulatory Approvals
      • CE; Meets FCC Part 15, Subpart J for Class A equipment Watt
    • Mounting Type
      • Din Rail Mounting inch
    • Includes
      • Duct Kit; 2 m of silicone hose; Two joining pipes meter
    • For Use With
      • Air-conditioning; Building Automation; Environmental Protection; Valve and Flap Control; Filter and Blower Monitoring; Fluid and Level Monitoring; Control of Air Flows volt
    • Supply Voltage : 22 - 30
    • Overall Depth : 57.5 Millimeter-PRD
    • Output Signal : 0 - 10; 4 - 20
    • Minimum Storage Temperature : -10 Degrees Celsius
    • Minimum Operating Ambient Temperature : 0 Degrees Celsius
    • Maximum Storage Temperature : 70 Degrees Celsius
    • Maximum Operating Frequency : 60 Hertz (1/second)
    • Maximum Operating Ambient Temperature : 50 Degrees Celsius
    • Electrical Connection : Screw terminal block for wire up to 1.5 square millimetre
    • Connection Size : 6 Millimeter-PRD
    • Brand : FEMA|Honeywell
    • Regulatory Approvals : CE; Meets FCC Part 15, Subpart J for Class A equipment Watt
    • Mounting Type : Din Rail Mounting inch
    • Includes : Duct Kit; 2 m of silicone hose; Two joining pipes meter
    • For Use With : Air-conditioning; Building Automation; Environmental Protection; Valve and Flap Control; Filter and Blower Monitoring; Fluid and Level Monitoring; Control of Air Flows volt