/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

ECS-008 Pressure Switch

Honeywell ECS-008 are pressure switch or supplemental functionalities when the system actuates such as sounding an alarm, closing ventilator ducts or cutting power supply.

Overview

Honeywell ECS-008 are pressure switch or supplemental functionalities when the system actuates such as sounding an alarm, closing ventilator ducts or cutting power supply.

Specifications

Others

  • Connection Size
    • 1/8 inch
  • For Use With
    • Automatic Electrical Cabinet Fire Suppression System kit volt
  • Brand
    • Honeywell
  • Connection Type
    • SPST

Others

  • Connection Size
    • 1/8 inch
  • For Use With
    • Automatic Electrical Cabinet Fire Suppression System kit volt
  • Brand
    • Honeywell
  • Connection Type
    • SPST
  • Connection Size : 1/8 inch
  • For Use With : Automatic Electrical Cabinet Fire Suppression System kit volt
  • Brand : Honeywell
  • Connection Type : SPST
Product Number
Image
SKU
Description
alt
ECS-008
Pressure Switch, SPST, 18in NPT, 400 psi, 120240V AC - 375VA
Image
SKU
Description
alt
ECS-008
Pressure Switch, SPST, 18in NPT, 400 psi, 120240V AC - 375VA