/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

EP2 Series Electropneumatic Pressure Transducer

The EP2 series electropneumatic pressure transducers uses microcontrolled poppet valve technology for highly accurate pressure sensing in multiple applications.

Overview

The EP2 Series electropneumatic pressure transducers uses microcontrolled poppet valve technology for highly accurate pressure sensing in multiple applications. The poppet valves consume no air, eliminating unnecessary air losses in the system and allowing for stable and reliable operation.

Features & Benefits:
  • Field selectable: Field-selectable 4 to 20 mA/0-5 V/0-10V DC input for application flexibility
  • Quiet operation: Poppet valve technology for quiet operation
  • Manual override: Manual override with set and hold feature
  • Multi-point calibration: 3 to 15psi (5-point calibration), 0 to 20psi (6-point calibration)
  • Pressure loss alarm: Pressure loss alarm provides a contact
  • Fail-safe vent solenoids bleed branch pressure on power failure for added safety
Certifications:
  • CE
Specifications

Others

  • Connection Size
    • 0.18 inch
    • 4.3 millimetre
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -4 degree Celsius
    • 25 degree Fahrenheit
  • Brand
    • Alerton
  • Mounting Type
    • Panel inch
  • Connection Type
    • Male

Others

  • Connection Size
    • 0.18 inch
    • 4.3 millimetre
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -4 degree Celsius
    • 25 degree Fahrenheit
  • Brand
    • Alerton
  • Mounting Type
    • Panel inch
  • Connection Type
    • Male
  • Connection Size : 0.18 inch|4.3 millimetre
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Minimum Operating Ambient Temperature : -4 degree Celsius|25 degree Fahrenheit
  • Brand : Alerton
  • Mounting Type : Panel inch
  • Connection Type : Male