/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Ex-DCM / Ex-DNM Pressure switches and pressure monitors for over-pressure

    Discontinued

    This universal pressure switch can be used in general mechanical engineering and the printing machine industry, as well as in pneumatics and hydraulics.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ex-DCM / Ex-DNM Pressure switches and pressure monitors for over-pressure are universal pressure switches which can be used in general mechanical engineering and the printing machine industry, as well as in pneumatics and hydraulics.It comes with a robust housing made of seawater resistant die cast aluminium GD Al Si 12.Ex-DCM types have switching differential not adjustable and Ex-DNM types have switchong differential adjustable.

    Features & Benefits:
    • The Ex-DCM/Ex-DNM series is calibrated for falling pressure. This means that the adjustableswitching pressure on the scale corresponds to the switching point at falling pressure. The resetpoint is higher by the amount of the switching differential.
    Certifications:
    • SIL2 according IEC 61508-2
    • IBExU12ATEX1040 according to ATEX 2014/34/EU
    • IECEx IBE 14.0077
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 60
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • 3 A bei 250 , 2 A bei 250 induktiv, 3 A bei 24 V DC, 0,03 A bei 250 V DC
      • 3 A bei 250 , 2 A bei 250 induktiv, 3 A bei 24 V DC, 0,03 A bei 250 V DC
      • SPDT Microswitch; Capacity 2 A Inductive, 3 A Resistive
      • SPDT Microswitch; Capacity 2 A Inductive, 3 A Resistive
    • Scale Calibration
      • falling pressure
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 60
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • 3 A bei 250 , 2 A bei 250 induktiv, 3 A bei 24 V DC, 0,03 A bei 250 V DC
      • 3 A bei 250 , 2 A bei 250 induktiv, 3 A bei 24 V DC, 0,03 A bei 250 V DC
      • SPDT Microswitch; Capacity 2 A Inductive, 3 A Resistive
      • SPDT Microswitch; Capacity 2 A Inductive, 3 A Resistive
    • Scale Calibration
      • falling pressure
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in
    • Minimum Operating Ambient Temperature : -20
    • Maximum Operating Ambient Temperature : 60
    • Brand : FEMA|Honeywell
    • Switch Configuration : 3 A bei 250 , 2 A bei 250 induktiv, 3 A bei 24 V DC, 0,03 A bei 250 V DC|3 A bei 250 , 2 A bei 250 induktiv, 3 A bei 24 V DC, 0,03 A bei 250 V DC|SPDT Microswitch; Capacity 2 A Inductive, 3 A Resistive|SPDT Microswitch; Capacity 2 A Inductive, 3 A Resistive
    • Scale Calibration : falling pressure
    • Pressure Type : Overpressure Relative|overdruk relatief|sobrepresión relativa|sovrapressione relativa|surpression relative|Überdruck relativ
    • Connection Type : Internal Thread G1/4 in, External Thread G1/2 in