/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Ex-DWR Pressure Monitors/Pressure Limiters

    Especially suitable as a pressure monitor or limiter for fuel gases(DVGW Worksheet G 260) and liquid fuels & also for steam systems according to TRD 604 and hot water systems to DIN EN12828, systems in accordance to DIN EN12952-11 and DIN EN12953-9.

    Overview

    Ex-DWR Pressure Monitors/Pressure Limiters are especially suitable as a pressure monitor or pressure limiter for fuel gases (DVGW Worksheet G 260) and liquid fuels (e.g. fuel oil), as well as for steam systems according to TRD 604 and hot water systems to DIN EN12828, systems in accordance to DIN EN12952-11 and DIN EN12953-9. The DWR is used to monitor maximum and minimum pressures. This pressure switch is "of special construction" and has been tested with 2 million operating cycles. TÜV and DVGW tests exists.It comes with robust hosuing made of seawaterresistant die cast aluminium.

    Features & Benefits:
    • he Ex-DWR series is calibrated for rising pressure. This means that the adjustable switching pressureon the scale corresponds to the switching point at rising pressure. The reset point is lower bythe amount of the switching differential.
    • Sensor is "Of special construction" by testing with 2 million cycles.
    • For maximum and minimum pressure monitoring
    • Bursting pressure for all types ≥ 100 bar, verified by TÜV test.
    Certifications:
    • TV.DWFS (SDBFS).17-281 according VdTUEV Memorandum Pressure 100, Issue 03.2017 and DIN EN 12952-11 and DIN EN 12953-9:2007
    • ID 0000035004 according DIN EN 764-7:2002 and DIN EN 13611:2008
    • CE-0085CL0343 according to DIN EN 1854, Issue 07.2006•IBExU12ATEX1040 according ATEX 2014/34/EU
    • IECEx IBE 14.0077
    • SIL2 according IEC 61508-02
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -20 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 60 Degrees Celsius
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 2 A Inductive, 3 A Resistive
    • Scale Calibration
      • rising pressure
    • Regulatory Approvals
      • DIN EN12828; DIN EN12952-11; DIN EN12953-9; DIN 16 288; ISO 228 Part 1; DIN EN764-7; DIN EN12828; TRD 604; G 260 Watt
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Mounting Type
      • Pressure line or Flat surface inch
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in

    Others

    • Minimum Operating Ambient Temperature
      • -20 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 60 Degrees Celsius
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 2 A Inductive, 3 A Resistive
    • Scale Calibration
      • rising pressure
    • Regulatory Approvals
      • DIN EN12828; DIN EN12952-11; DIN EN12953-9; DIN 16 288; ISO 228 Part 1; DIN EN764-7; DIN EN12828; TRD 604; G 260 Watt
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Mounting Type
      • Pressure line or Flat surface inch
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in
    • Minimum Operating Ambient Temperature : -20 Degrees Celsius
    • Maximum Operating Ambient Temperature : 60 Degrees Celsius
    • Brand : FEMA|Honeywell
    • Switch Configuration : SPDT Microswitch 250; Capacity 2 A Inductive, 3 A Resistive
    • Scale Calibration : rising pressure
    • Regulatory Approvals : DIN EN12828; DIN EN12952-11; DIN EN12953-9; DIN 16 288; ISO 228 Part 1; DIN EN764-7; DIN EN12828; TRD 604; G 260 Watt
    • Pressure Type : Overpressure Relative|overdruk relatief|sobrepresión relativa|sovrapressione relativa|surpression relative|Überdruck relativ
    • Mounting Type : Pressure line or Flat surface inch
    • Connection Type : Internal Thread G1/4 in, External Thread G1/2 in