/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Fan Static Reset Kit

    Discontinued

    The Fan Static Reset Kits by Phoenix controls accurately measures the static pressure drop across a clean air valve and provides feedback to the Building Management System (BMS) to optimize fan control.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Fan Static Reset Kits by Phoenix controls accurately measures the static pressure drop across a clean air valve and provides feedback to the Building Management System (BMS) to optimize fan control. The sensor is housed in a rugged polycarbonate enclosure, which mounts directly to the valve base channel and has a 3-wire connection to the valve mounted controller for power and signal. Two pressure pickups, two pressure dampers and two, six foot lengths of silicon tubing are included for mounting upstream and downstream of the valve to obtain optimized pressure readings.

    Features & Benefits:
    • Precision sensor provides accurate control feedback value
    • Sensor mounts directly on valve base channel
    • Pressure value is available network wide
    • BMS can dynamically monitor and control fan static
    • Maximize energy savings by running fans at lowest possible static
    Certifications:
    • RoHS
    Specifications

    Others

    • Output Signal
      • 0.25 - 4 voltage direct current
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Storage Temperature
      • 203 degree Fahrenheit
      • 95 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Phoenix Controls
    • Includes
      • Silicon Tube meter

    Others

    • Output Signal
      • 0.25 - 4 voltage direct current
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Storage Temperature
      • 203 degree Fahrenheit
      • 95 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Phoenix Controls
    • Includes
      • Silicon Tube meter
    • Output Signal : 0.25 - 4 voltage direct current
    • Minimum Storage Temperature : -40°C|-40°F
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Storage Temperature : 203 degree Fahrenheit|95 degree Celsius
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Phoenix Controls
    • Includes : Silicon Tube meter